(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESCO, M14 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-14BA

ESCO, M14 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-14BA
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Loading...

Configured Specifications

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , pilot tap
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M14-1.5 (thin)
・No. of recoils…6 pcs

ESCO, M14 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-14BA
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Part Number
EA949VB-14BA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,961.25

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA949VB-14BA in the ESCO, M14 to 1.5 [Metric] Recoil Kit (Fine), EA949VB-14BA series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language