(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESCO, M12 to 1.25 [Metric] Recoil Kit (Extra Fine), EA949VA-12CA

ESCO, M12 to 1.25 [Metric] Recoil Kit (Extra Fine), EA949VA-12CA
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool, drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M12-1.25(extra thin)
・No. of recoils-10 pcs

Part Number
EA949VA-12CA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,185.13

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VA-12CA in the ESCO, M12 to 1.25 [Metric] Recoil Kit (Extra Fine), EA949VA-12CA series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list