(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Metric] Recoil Kit with Tap (Fine) EA949VA-10BA

[Metric] Recoil Kit with Tap (Fine) EA949VA-10BA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M10-1.25 (thin)
・No. of recoils-10 pcs

Part Number
EA949VA-10BA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,143.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VA-10BA in the [Metric] Recoil Kit with Tap (Fine) EA949VA-10BA series.