(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Butterfly Nut [Stainless] EA949SD-17A【2 Pieces Per Package】

Butterfly Nut [Stainless] EA949SD-17A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,209₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Size …M12
・Qty. Per Unit …2

Part Number
EA949SD-17A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,209.45

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SD-17A in the Butterfly Nut [Stainless] EA949SD-17A series.