Hitch Pin [Trivalent Chromium Plating] EA949PF-162【38 Pieces Per Package】

Hitch Pin [Trivalent Chromium Plating] EA949PF-162

【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Dim.…1.6 x 15
・Qty. per unit…38

Part Number

Configured Part Number is shown.

EA949PF-162

Part Number
EA949PF-162
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

38 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PF-162 in the Hitch Pin [Trivalent Chromium Plating] EA949PF-162 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)