(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-412【13 Pieces Per Package】

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-412
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      514₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Iron (BC)
・Dim.…M4 x 12
・Qty. per unit…13

Part Number
EA949MP-412
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 513.99

1 Pack(s)

13 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MP-412 in the Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-412 series.

X
whatsapp-qr whatsapp-icon