(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1030【3 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1030
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・Dim.…M10 x 30
・Coarse thread
・Coarse thread
・Qty. per unit…3

Part Number
EA949MD-1030
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 993.91

1 Pack(s)

3 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MD-1030 in the Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-1030 series.