(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Hexagonal Head Fully Threaded Bolt EA949LA-828【9 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt EA949LA-828

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M8 x 28
・Qty. per unit…9

Part Number

Configured Part Number is shown.

EA949LA-828

Part Number
EA949LA-828
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

9 Pieces Per Package

12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LA-828 in the Hexagonal Head Fully Threaded Bolt EA949LA-828 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)