(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe Nut [Stainless Steel] EA949HK-23

Pipe Nut [Stainless Steel] EA949HK-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,099₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Thread dia.…M10
・L…100
・A…30
・B…12

Part Number
EA949HK-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,099.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HK-23 in the Pipe Nut [Stainless Steel] EA949HK-23 series.

X
whatsapp-qr whatsapp-icon