• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-126【5 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-126

【Product Specifications】
・Material-Stainless steel
・Dim.…M12 x 75
・Qty. per unit…5

Part Number

Configured Part Number is shown.

EA949HC-126

Part Number
EA949HC-126
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HC-126 in the Hexagonal Head Fully Threaded Bolt [Stainless Steel] EA949HC-126 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)