(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pentagon Type Knob Bolt EA949GT-530【12 Pieces Per Package】

Pentagon Type Knob Bolt EA949GT-530
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・ABS resin
・Male screw-Chromate
・Screw dim.…5 x 30mm
・Flange dia.…35mm
・Qty…12

Part Number
EA949GT-530
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 821.00

1 Pack(s)

12 Pieces Per Package

6 Day(s) or more 12 pieces

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 5 Mounting Section Type Threaded Mounting Section, Length L(mm) 30
Main Body, Type Rectangular Main Body Material ABS Resin Additional Function Not Provided
Mounting Section, Surface Treatment Chromate JAN Code 4518340203150 Outer Diameter of Knob(mm) 35
4-side finish None Square Type Pentagon 12 pieces

Please check the type/dimensions/specifications of the part EA949GT-530 in the Pentagon Type Knob Bolt EA949GT-530 series.