(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tapered Thread Plug (Flush) EA949GR-4【20 Pieces Per Package】

Tapered Thread Plug (Flush) EA949GR-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Iron
・No sealing tape required.
・Dim.…PT1/2-14
・Qty. per unit…20

Part Number
EA949GR-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,114.02

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Screws Material Steel
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 R Type Fitting
JAN Code 4518340108738 Notes No sealing tape required Number of Threads 14

Please check the type/dimensions/specifications of the part EA949GR-4 in the Tapered Thread Plug (Flush) EA949GR-4 series.