(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-8

Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,027₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: stainless steel, pad: brass
・Optional anti-damage set screw for EA966CA-31 to -58
・With a hexagonal hole
・Screw…M8 x 12
・B…4
・D…6
・L1…1.5

Part Number
EA949DS-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,027.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DS-8 in the Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-8 series.

X
whatsapp-qr whatsapp-icon