• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Joint nut EA948EB-8

Joint nut EA948EB-8

【Product Specifications】
・Material-SUM22L,ferrosoferric oxide coating (black)
・Screw…M8
・L…55
・L1…25
・B…13

Part Number

Configured Part Number is shown.

EA948EB-8

Part Number
EA948EB-8
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948EB-8 in the Joint nut EA948EB-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)