(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Phenolic grip (stainless steel) M6 M8 M10 M12

Phenolic grip (stainless steel) M6 M8 M10 M12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a stainless steel phenol grip. ·It has a stick-shaped straight shape.

Part Number
EA948CF-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,399.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Stick Type (Straight) Handle Material Phenol
Mounting Section Material Stainless Steel Mounting Method Threaded Nominal of Thread M M6
JAN Code 4518340077188 Materials Shaft: Stainless steel (SUS303)

Please check the type/dimensions/specifications of the part EA948CF-3 in the Phenolic grip (stainless steel) M6 M8 M10 M12 series.

X
whatsapp-qr whatsapp-icon