(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Steel (FCD450)
・Handle sold separately
・Select a handle from EA948CE-1 to -44.
・A…50
・B…24
・C…18
・E…10
・Screw…M6 x 1
・Holeshape…Square
Main Body Material | Steel | Main Body Type | Special | Mounting Method | Others |
---|---|---|---|---|---|
Main Body, Surface Treatment | Not Provided | Additional Function | Not Provided | Handle Cross Sectional Shape | Square Shape |
Material | FCD450 | JAN Code | 4518340223240 |
Please check the type/dimensions/specifications of the part EA948CE-83 in the [Steel] Straight Crank EA948CE-83 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy