(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Bendable
・Grip material-Nylon resin
・Shank material-SUM22
・Screw…M8
・A…28
・B…96
・E…8.4
Main Body Material | Polyamide | Main Body Type | Rotary Pull Handles | Mounting Method | Tapped |
---|---|---|---|---|---|
Main Body, Surface Treatment | Not Provided | Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape |
Material | Shank: SUM22 (Chrome plating) | Thread Size | M8 | JAN Code | 4518340077126 |
Specifications 1 | Bending type |
Please check the type/dimensions/specifications of the part EA948CE-63 in the [Nylon] Rotary Handle [Folding] EA948CE-63 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy