(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Made of Nylon]Rotation Handles

[Made of Nylon]Rotation Handles
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Co., Ltd Handle [Made of Nylon] Male thread rotating handle. Rotating handle type, Main body Material Polyamide, Mounting method Male thread, Grip cross-sectional shape Round material details, Shank: SUM22 (Chrome plating), Folding type

Part Number
EA948CE-51
EA948CE-52
EA948CE-53
EA948CE-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 2,119.96

1 Piece(s) 6 Day(s) or more 4518340075542

₹ 2,258.09

1 Piece(s) 6 Day(s) or more 4518340075610

₹ 2,258.47

1 Piece(s) 6 Day(s) or more 4518340076297

₹ 2,408.96

1 Piece(s) 6 Day(s) or more 4518340076679

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Rotary Pull Handles Mounting Method Threaded
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Material Shank: SUM22 (Chrome plating) Specifications 1 Bending type