(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Nylon] Rotary Handle EA948CE-51

[Nylon] Rotary Handle EA948CE-51
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Bendable
・Grip-Material: nylon resin
・Shank-Material: SUM22Process: chrome plating
・Screw…M8 x 13
・A…18
・B…60
・D…21

Part Number
EA948CE-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,119.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Rotary Pull Handles Mounting Method Threaded
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Material Shank: SUM22 (Chrome plating) JAN Code 4518340075542 Specifications 1 Bending type

Please check the type/dimensions/specifications of the part EA948CE-51 in the [Nylon] Rotary Handle EA948CE-51 series.