(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Chrome plating]Rotation Handles

[Chrome plating]Rotation Handles
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·This is a [Chrome Plating] rotating handle made by ESCO.

Part Number
EA948CE-31
EA948CE-32
EA948CE-33
EA948CE-34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 1,140.78

1 Piece(s) 6 Day(s) or more 4518340075061

₹ 1,384.18

1 Piece(s) 6 Day(s) or more 4518340075139

₹ 1,655.55

1 Piece(s) 6 Day(s) or more 4518340075184

₹ 2,430.64

1 Piece(s) 5 Day(s) or more 4518340075214
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Rotary Pull Handles Mounting Method Threaded
Main Body, Surface Treatment Chrome Plating Additional Function Not Provided Handle Cross Sectional Shape Round Shape
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list