(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-111

[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-111
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Lever: zinc die-cast (chrome plating)Thread: stainless steel
・Screw…M6 x 10
・A…40
・B…31
・G…10

Part Number
EA948CD-111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,462.22

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Mounting Section, Material Stainless steel (SUS303)
Mounting Section Dia. d (mm) or Nominal Dia. M6 JAN Code 4518340093348 clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever Mounting Section Length(mm) 10
Materials Lever: Zinc die-casting (chrome plated), screws: Stainless steel (SUS303)

Please check the type/dimensions/specifications of the part EA948CD-111 in the [Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-111 series.