(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Clamp Lever EA948CC-11

Female Threaded Clamp Lever EA948CC-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Lever: zinc die-cast, Thread: SUM22L
・Color-Black
・Screw…M5
・R…45
・H…35
・d…10

Part Number
EA948CC-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,038.85

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Tapped Mounting Section, Material SUM22L
Mounting Section Dia. d (mm) or Nominal Dia. M5 JAN Code 4518340917774 clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever Mounting Section Length(mm) M5
Shape of L-Shaped Clamp Lever Set Screw Type Rotating Radius(mm) 45 Size (mm) H: 35, d: 10

Please check the type/dimensions/specifications of the part EA948CC-11 in the Female Threaded Clamp Lever EA948CC-11 series.