(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Orange
・Screw…M6 x 10
・A…40
・B…31
・G…10
Operation Direction | Left/right (Rotation) | Mounting Section Type | Threaded | Mounting Section, Material | Steel |
---|---|---|---|---|---|
Mounting Section Dia. d (mm) or Nominal Dia. | M6 | JAN Code | 4518340092082 | clamp mechanism | screw mechanism |
Lever shape | L-Shaped | Clamp direction | Axial direction | lever mechanism | Serration |
Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None | Lever material | Zinc die-cast |
Type | Lever with clamp function | Shape of Lever With Knob | Single lever | Mounting Section Length(mm) | 10 |
Please check the type/dimensions/specifications of the part EA948CB-111 in the Male Threaded Clamp Lever EA948CB-111 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy