(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caution
Loading...
Loading...
【Product Specifications】
・Handle material-Phenolic resin
・This tool has a low body with a flat 0° lever, making it suitable for use where the vertical space is limited.
・A…131
・C…41
・D…22
・M…40
・Screw…M12
・Material…SteelSUM22L
Loading...
Caution
Loading...
Loading...
Loading...
Please check the type/dimensions/specifications of the part EA948CA-59 in the Male Threaded Flat Tension Lever EA948CA-59 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy