(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Threaded Flat Tension Lever EA948CA-55

Male Threaded Flat Tension Lever EA948CA-55
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,392₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

【Product Specifications】
・Handle material-Phenolic resin
・This tool has a low body with a flat 0° lever, making it suitable for use where the vertical space is limited.
・A…131
・C…41
・D…22
・M…40
・Screw…M10
・Material…SteelSUM22L

Part Number
EA948CA-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,391.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CA-55 in the Male Threaded Flat Tension Lever EA948CA-55 series.

X
whatsapp-qr whatsapp-icon