(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Male Threaded Knurled Knob EA948BX-73

Male Threaded Knurled Knob EA948BX-73
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: phenolic resinThread: SUM22L (zinc plating)
・Screw…M4 x 6
・D…Dia. 15
・H…11
・d…11

Part Number
EA948BX-73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 380.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 6
Main Body, Type Round Shape Main Body Material Phenol Resin Round Shape, Type Standard
Mounting Section, Material SUM22L (zinc plating) Additional Function Not Provided JAN Code 4548745432718
Outer Diameter of Knob(mm) 15 4-side finish Dimple Size (mm) D: ⌀15, H: 11,d: 11

Please check the type/dimensions/specifications of the part EA948BX-73 in the Male Threaded Knurled Knob EA948BX-73 series.