(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Plastic Knob EA948BX-102

Female Threaded Plastic Knob EA948BX-102
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: polyamideThread: SUM22
・Screw…M10 x 16
・D…50
・H…32
・d…17

Part Number
EA948BX-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 766.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Tapped (Stepped) Mounting Section, Length L(mm) 16
Main Body, Type Rectangular Main Body Material Polyamide Mounting Section, Material SUM22
Additional Function Not Provided JAN Code 4548745432930 Outer Diameter of Knob(mm) 50
4-side finish None Female Thread, Round hole processing Blind Hole Square Type Polygon

Please check the type/dimensions/specifications of the part EA948BX-102 in the Female Threaded Plastic Knob EA948BX-102 series.