(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Aluminum] Pull Handle EA948BT-26

[Aluminum] Pull Handle EA948BT-26
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,447₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Mounting screw-M4 x 0.7 (2 points)
・Material-aluminum (A6NO1S)
・A…120
・B…135
・Color…White

Part Number
EA948BT-26
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,446.82

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Special Mounting Method Others
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Others
Material A6NO1S Thread Spacing 120mm Mounting Screws M4 × 0.7 (2 locations)
JAN Code 4518340224810

Please check the type/dimensions/specifications of the part EA948BT-26 in the [Aluminum] Pull Handle EA948BT-26 series.