(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Wing Knob EA948BR-31

Female Threaded Wing Knob EA948BR-31
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      696₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・Thread material: -21 to -35: brass, -41 to -48: SUS308
・Screw…M5
・A…47
・B…24
・C…13.5
・Cap color…Black

Part Number
EA948BR-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 696.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M5 Mounting Section Type Tapped Main Body, Type Butterfly-shaped/bar-shaped
Main Body Material Polyamide Mounting Section, Material Brass Additional Function Not Provided
Main Body, Surface Treatment Glass Fiber Reinforced JAN Code 4518340227194 Outer Diameter of Knob(mm) 47
4-side finish None Female Thread, Round hole processing Blind Hole Set Screw Thread Machining None

Please check the type/dimensions/specifications of the part EA948BR-31 in the Female Threaded Wing Knob EA948BR-31 series.