• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:00 20/9 to 4:30 21/9, 6:30 23/9 to 2:30 (IST) 24/9/2018. We apologize for the inconvenience.

Female Threaded Wing Knob EA948BR-24

Female Threaded Wing Knob EA948BR-24

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・RoHS-compliant
・Thread material: -21 to -35: brass, -41 to -48: SUS308
・Screw…M8
・A…70
・B…36
・C…20
・Cap color…Orange

Part Number

Configured Part Number is shown.

EA948BR-24

Part Number
EA948BR-24
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BR-24 in the Female Threaded Wing Knob EA948BR-24 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)