[Stainless Steel] Rotary Handle EA948BN-43

[Stainless Steel] Rotary Handle EA948BN-43

【Product Specifications】
・Material-SUS304 (satin finish)
・With wood screw
・Hole dia.-4.5mm
・L x W x D…135 x 25 x 55mm
・Hole distance…115mm

Part Number

Configured Part Number is shown.

EA948BN-43

Part Number
EA948BN-43
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BN-43 in the [Stainless Steel] Rotary Handle EA948BN-43 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)