[Aluminum] Handle EA948BM-82

[Aluminum] Handle EA948BM-82

【Product Specifications】
・Screw dim.-M5 x 0.8
・Material-Aluminum
・A…88
・B…100
・Color…White

Part Number

Configured Part Number is shown.

EA948BM-82

Part Number
EA948BM-82
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BM-82 in the [Aluminum] Handle EA948BM-82 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)