(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Reinforced Nylon] Handle EA948BM-73

[Reinforced Nylon] Handle EA948BM-73
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Polyamide (glass fiber reinforcement)
・Spec. of bolts with a hexagonal hole
・Allowable load-1,000N(The value varies depending on the material of the base side.)
・The polyamide product may deteriorates the resin characteristics underhigh temperature or high humidity.
・Screw…M8
・A…140
・B…170
・E…45

Part Number
EA948BM-73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,599.64

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Threaded U Shape Straight Main Body, Surface Treatment Others
Additional Function Not Provided Handle Cross Sectional Shape Square Shape Size Thread Spacing: 140 mm, width: 27 mm, height: 45 mm, B: 170
Thread Size M8 Finish Glass Fiber Reinforced Allowable load 1000 N (Varies depending on the mounting material)
JAN Code 4518340225558 Specifications 1 Hex socket head cap screw

Please check the type/dimensions/specifications of the part EA948BM-73 in the [Reinforced Nylon] Handle EA948BM-73 series.