(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Steel] Handle EA948BM-122

[Steel] Handle EA948BM-122
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      855₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel (zinc die cast)
・Finish-Chrome plating
・Screw dim.-M6 x 13mm
・Screw to screw distance x W x H…102 x 10.6 x 27.7mm

Part Number
EA948BM-122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 855.22

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Steel + Zinc Diecast Main Body Type Surfaced Surfaced Type Category U Shape
U Shape Straight Main Body, Surface Treatment Chrome Plating Handle Cross Sectional Shape Round Shape
JAN Code 4518340248991

Please check the type/dimensions/specifications of the part EA948BM-122 in the [Steel] Handle EA948BM-122 series.