[Stainless Steel] Handle EA948BM-113

[Stainless Steel] Handle EA948BM-113

【Product Specifications】
・Material-SUS303
・Screw dim.- -101 to -107: M5 x 0.8-111 to -116: M6 x 1.0
・Allowable load-1,000N (The value varies depending on the material of the base side.)
・RoHS-compliant
・A…150
・B…45
・C…19.5
・D…8

Part Number

Configured Part Number is shown.

EA948BM-113

Part Number
EA948BM-113
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BM-113 in the [Stainless Steel] Handle EA948BM-113 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)