(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Adjustable Handle EA948BK-5

[Stainless Steel] Adjustable Handle EA948BK-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Handle bar: SUS304Mount seat: Zinc die-cast
・Nickel plating finish
・The handle will be locked by just tightening the screw backside.
・With screw
・Spacing of the mounting screws is adjustable at your option.
・Dim. (length x depth)…110 x 25mm
・Mount pitch adjusting range…15 to 105mm

Part Number
EA948BK-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,426.25

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 15 to 105mm Main Body Material Stainless Steel Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Others U Shape Assembly
Main Body, Surface Treatment Nickel Plating Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Pipe Thickness 9×12mm JAN Code 4548745432480 Specifications 1 With Screw

Please check the type/dimensions/specifications of the part EA948BK-5 in the [Stainless Steel] Adjustable Handle EA948BK-5 series.