(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Handle EA948BJ-94

Handle EA948BJ-94
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,769₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304 (hairline finish)
・Hole dia.-3.5mm
・Screw to screw distance x W x H…139 x 20 x 25mm

Part Number
EA948BJ-94
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,769.16

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 139 Main Body Material Stainless Steel Height H(mm) 25
Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Round Hole
U Shape Straight Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided
Handle Cross Sectional Shape Round Shape Dimension L(mm) 155 Dimension W(mm) 20
JAN Code 4548745626148

Please check the type/dimensions/specifications of the part EA948BJ-94 in the Handle EA948BJ-94 series.