(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Stainless steel (mirror finish)
・With 2 hexagonal nuts and 2 spring washers
・Screw…M6
・A…10
・L1…130
・L…120
・H…50
Main Body Material | Stainless Steel | Height H(mm) | 50 | Main Body Type | Surfaced |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Threaded | U Shape | Straight |
Main Body, Surface Treatment | Mirror Surface | Handle Cross Sectional Shape | Round Shape | Dimension L(mm) | 120 |
Accessories | Comes with 2 hex nuts and spring washers each | Thread Size | M6 | Size (mm) | A:10, L1:130 |
Handle Width | ø 10 | JAN Code | 4518340250130 |
Please check the type/dimensions/specifications of the part EA948BJ-51 in the [Stainless Steel] Handle (Male Thread) EA948BJ-51 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy