(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Handle (Female Thread) EA948BJ-30

[Stainless Steel] Handle (Female Thread) EA948BJ-30
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,194₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (mirror finish)
・Screw…M6
・A…10
・L1…120
・L…110
・H…50

Part Number
EA948BJ-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,194.27

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height H(mm) 50 Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Tapped U Shape Straight
Main Body, Surface Treatment Mirror Surface Handle Cross Sectional Shape Round Shape Dimension L(mm) 110
Thread Size M6 Size (mm) A:10, L1:120 Handle Width ø 10
JAN Code 4518340255494

Please check the type/dimensions/specifications of the part EA948BJ-30 in the [Stainless Steel] Handle (Female Thread) EA948BJ-30 series.