(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Reinforced Nylon] Handle EA948BG-2

[Reinforced Nylon] Handle EA948BG-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,273₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Glass fiber reinforced nylon 6
・Use bolt with hexagonal hole (M8) to install. (prepared hole 8.5mm)
・The handle is mountable from the front.
・M…132
・L…156
・H…45
・Color…Black

Part Number
EA948BG-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,273.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 132 Main Body Material Nylon Height H(mm) 45
Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Tapped
U Shape Straight Main Body, Surface Treatment Not Provided Additional Function Not Provided
Handle Cross Sectional Shape Square Shape Dimension L(mm) 156 Thread Size M8
Size (mm) A: 27, C: 13,h: 37, Lc: 9, Lr.: 16, R: 8.5 Quantity 1 JAN Code 4518340921511

Please check the type/dimensions/specifications of the part EA948BG-2 in the [Reinforced Nylon] Handle EA948BG-2 series.