(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Plastic Ball EA948BE-10

Female Threaded Plastic Ball EA948BE-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      332₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Ball: phenolic resin, Thread: brass
・Screw…M6
・OD…20

Part Number
EA948BE-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 332.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Ball Shape Handle Material Phenol
Mounting Section Material Brass Mounting Method Tapped Nominal of Thread M M6
JAN Code 4518340921269 Materials Ball: Phenolic resin

Please check the type/dimensions/specifications of the part EA948BE-10 in the Female Threaded Plastic Ball EA948BE-10 series.