(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Male/female Threaded Knob EA948BD-44

[Stainless Steel] Male/female Threaded Knob EA948BD-44
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,012₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: SUS303, Thread: SUS304
・These knobs have excellent corrosion resistance and are suitable for food machines or cleaning machines.
・Screw…M6
・A…20
・B…24

Part Number
EA948BD-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,011.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M6 Mounting Section Type Tapped Main Body, Type Round Shape
Main Body Material SUS303 Round Shape, Type Standard Mounting Section, Material SUS304
Additional Function Not Provided JAN Code 4518340225831 Outer Diameter of Knob(mm) 20
4-side finish Knurling Female Thread, Round hole processing Blind Hole

Please check the type/dimensions/specifications of the part EA948BD-44 in the [Stainless Steel] Male/female Threaded Knob EA948BD-44 series.