(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Male/female Threaded Knob EA948BD-23

[Stainless Steel] Male/female Threaded Knob EA948BD-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,203₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: SUS303, Thread: SUS304
・These knobs have excellent corrosion resistance and are suitable for food machines or cleaning machines.
・Screw…M4 x 17
・A…10
・B…14

Part Number
EA948BD-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,202.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded Mounting Section, Length L(mm) 17
Main Body, Type Round Shape Main Body Material SUS303 Round Shape, Type Standard
Mounting Section, Material SUS304 Additional Function Not Provided JAN Code 4518340227354
Outer Diameter of Knob(mm) 10 4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948BD-23 in the [Stainless Steel] Male/female Threaded Knob EA948BD-23 series.