(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Steel] Knob, Male Thread EA948BB-91

[Steel] Knob, Male Thread EA948BB-91
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      789₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Size …Screw :M8×25D:30mmA:6mm
・Made-Steel
・1Including

Part Number
EA948BB-91
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 789.49

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 25
Main Body, Type Round Shape Main Body Material Steel Round Shape, Type Standard
Additional Function Not Provided JAN Code 4548745290431 Outer Diameter of Knob(mm) 30
4-side finish Knurling Size (mm) D: 30mmA: 6 mm

Please check the type/dimensions/specifications of the part EA948BB-91 in the [Steel] Knob, Male Thread EA948BB-91 series.