(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Male Threaded Chrysanthemum Knob EA948AY-51

Male Threaded Chrysanthemum Knob EA948AY-51
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      430₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: nylon 6Thread: SS400(unichrome plating)
・Screw…M6 x 30
・D…30
・H…10
・d…15

Part Number
EA948AY-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 429.99

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M6 Mounting Section Type Threaded Mounting Section, Length L(mm) 30
Main Body, Type Rectangular Main Body Material Nylon 6 Mounting Section, Material SS400 (bright chromate plating)
Additional Function Not Provided JAN Code 4518340919877 Outer Diameter of Knob(mm) 30
4-side finish None Square Type Polygon

Please check the type/dimensions/specifications of the part EA948AY-51 in the Male Threaded Chrysanthemum Knob EA948AY-51 series.