(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plastic Knob, Female Thread EA948AY-13

Plastic Knob, Female Thread EA948AY-13
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Knob/knob, Female thread knob (Nylon).

Part Number
EA948AY-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 579.99

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Tapped Main Body, Type Rectangular
Main Body Material Nylon 6 Mounting Section, Material Brass Additional Function Not Provided
JAN Code 4518340919808 Outer Diameter of Knob(mm) 40 4-side finish None
Female Thread, Round hole processing Blind Hole Square Type square/cross

Please check the type/dimensions/specifications of the part EA948AY-13 in the Plastic Knob, Female Thread EA948AY-13 series.