(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-type Male/female Threaded Knob EA948AF-35

T-type Male/female Threaded Knob EA948AF-35
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,871₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Handle: polyamide (glass fiber reinforcement),Male thread: SUM22L (zinc plating),Female thread: brass (C3604B)
・Screw…M10
・A…80
・B…41
・D…20

Part Number
EA948AF-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,870.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Tapped (Stepped) Main Body, Type Butterfly-shaped/bar-shaped
Main Body Material Polyamide Mounting Section, Material Brass (C3604B) Additional Function Not Provided
JAN Code 4518340226890 Outer Diameter of Knob(mm) 80 4-side finish None
Female Thread, Round hole processing Blind Hole

Please check the type/dimensions/specifications of the part EA948AF-35 in the T-type Male/female Threaded Knob EA948AF-35 series.