(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Strap Band (Hook and Loop Fastener Band) EA944MA-87【4 Pieces Per Package】

Strap Band (Hook and Loop Fastener Band) EA944MA-87
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Hook:Polypropylene, Roop:nylon
・Hook & loop fastener type for repeated use
・Color-Black
・Qty. per unit-4 pcs

Part Number
EA944MA-87
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 686.13

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944MA-87 in the Strap Band (Hook and Loop Fastener Band) EA944MA-87 series.