(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pipe End Cap (10 Pcs.)【10 Pieces Per Package】

Pipe End Cap (10 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,069₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Polyethylene
・Nominal…E31
・D…35
・d…24
・L…25.5

Part Number
EA940CT-53
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,068.56

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cap Material Polyethylene Call E31
JAN Code 4548745426304 size(mm) D: 35, d: 24, L: 25.5 Quantity 10 pcs.

Please check the type/dimensions/specifications of the part EA940CT-53 in the Pipe End Cap (10 Pcs.) series.