(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Threadless Connector Zinc Die Cast

Threadless Connector Zinc Die Cast
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      278₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·This is a connector with no screw that can be used to connect conduits and enclosures.

Part Number
EA940CT-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 278.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type connector Material Zinc die-cast Torque Screw One
Call E19 JAN Code 4548745426236 size(mm) L1:12.0, L2:19.0

Please check the type/dimensions/specifications of the part EA940CT-44 in the Threadless Connector Zinc Die Cast series.

X
whatsapp-qr whatsapp-icon